The model CPT9000 precision pressure transducer is designed to excel in performance and value. With an accuracy down to 0.008 % IS-33, a temperature compensation range of 0 ... 50 °C [32 ... 122 °F], calibration interval of 365 days and selectable ranges from 25 mbar ... 400 bar [10 inH2O ... 6,000 psi], the CPT9000 stands alone in performance and value in the high-accuracy pressure transducer market. The CPT9000 is at the top of Mensors high-accuracy pressure transducer line.
Application
The CPT9000 precision pressure transducer is ideal for OEM instruments that require high-accuracy pressure transducer.
Examples are:
- Flow calibrators, humidity calibrators, pressure controllers
- For aerospace wind tunnel calibration and also for the automotive sensor testing
- In the aviation and space industries in general, hydrology and oceanography
Also for applications where high-accuracy pressure measurements and long-term calibration stability are required.
Functions
The model CPT9000 has a USB, RS-232 or RS-485 interface. The RS-485 interface offers multi-drop capability with simple cabling and three different baud rates to choose from.
This high-accuracy pressure transducer can be configured for gauge and absolute pressure for any measuring range within the specified limits. With a calibration interval of 365 days and a high resolution of 8 significant digits, the CPT9000 is flexible enough to be used in a wide variety of applications.