The model CPH6000 is operated with a calibration assistant that automatically ensures complete documentation of all measuring results. The pressure calibrator enables completely paperless calibration on-site via a pressure sensor. The hand-held recognises the various reference sensors and relieves the user from having to configure them via the menu.
The reference pressure sensor model CPT6000 is available for the respective suitable application solution. The CPT6000 features accuracy down to 0.025 % and measuring ranges up to 6,000 bar [87,000 psi]. It can be replaced on the CPH6000 quickly and without using any tools. In addition to being fixed to the instrument, the CPT6000 can, optionally, be used via an approx. 1.1 m [3.6 ft] long sensor connection cable.
The pressure calibrator can be a complete measuring chain consisting of the various individual components or a complete test and service case (see page 15).
The matching test pump is optionally available, depending on the case set.
For the evaluation and documentation of the calibration data stored in the CPH6000, WIKA-Cal calibration software is available. Using this software, the data is automatically transferred into a printable calibration certificate. For data transfer, an RS-232 and a USB interface are available.