1. Products
  2. Temperature measurement
  3. Resistance thermometers
Back
Model TR10-C

Threaded resistance thermometer

With protection tube

Selected documents
Data sheet TE 60.03 Data sheet SP 05.25 Data sheet SP 05.26 Operating Instructions Additional operating instruction #1 Additional operating instruction #2 Additional operating instruction #3

Applications

  • Machine building, plant and vessel construction
  • Energy and power plant technology
  • Chemical industry
  • Food and beverage industry
  • Sanitary, heating and air-conditioning technology

Special features

  • Sensor ranges from -196 ... +600 °C [-320 ... +1,112 °F]
  • With integrated protection tube
  • Spring-loaded measuring insert (replaceable)
  • Explosion-protected versions are available for many approval types

Description

Resistance thermometers of this series are intended to be screwed directly into the process, mainly in vessels and pipelines. They are suitable for liquid and gaseous media under moderate mechanical stress and normal chemical conditions.

The stainless steel thermowell is fully welded and screwed into the connection head. The interchangeable measuring insert can be removed without taking out the complete probe from the plant. This enables inspection, measuring equipment monitoring or, when servicing is necessary, replacement while the plant is running. (Exceptions are instruments with a perforated thermowell for temperature measurement in air ducts).

The choice of standard lengths assists with short delivery times and the possibility of stocking spare parts.

Insertion length, process connection, thermowell version, Connection head, sensor type and number, accuracy and connection method can be individually selected for the respective application. A large number of different explosion protection certificates are available for the TR10-C. On request, we can mount analogue or digital transmitters from the WIKA range in the connection head of the TR10-C.