Temperature controllers

Temperature controllers with the latest technology

The compact temperature controllers from WIKA offer display, control and monitoring of temperatures. The configuration of the sensor input is made via the multi-function input. Resistance thermometers, thermocouples and standard industrial signals, such as 4 ... 20 mA, serve as the input variable of a temperature controller. The monitoring output can be set either as relay (for slow control), as logic level for the control of electronic solid-state relays (for fast control and high current loads) or as a continuous 4 ... 20 mA output.
FAQ
FAQ

Where can I find information on the minimum validity of the WIKA Build ID?

The information on the minimum validity of the Build ID is displayed when the ID is generated.

What does "Pt100" mean?

Pt stands for Platinum with a nominal resistance of 100 Ohm at 0 °C (EN 60751).