FAQ
Why must special equipment be used for SF6 gas?
SF6 gas is a climate-damaging greenhouse gas. 1 kg of SF6 gas corresponds to approx. 23 tonnes of CO2. For this reason, leakage into the atmosphere must be avoided and the use of special equipment is mandatory. Due to the design and the special sel ...
moreWhat is a portable SF6 gas transfer unit used for?
A portable SF6 gas transfer unit is used for the transfer and liquefaction of SF6 gas.