A pressure sensor (or pressure transmitter) converts the physical quantity 'pressure' into an industry-standard signal. In addition to a wide range of pressure sensors for general industrial applications, we offer special versions for refrigeration/air conditioning technology, the food industry, mobile working machines, medical gases and also the semiconductor industry. Our pressure sensor portfolio covers accuracies from 0.05 %, measuring ranges from 0.05 bar up to 15,000 bar, digital interfaces such as CANopen and IO-Link and also various international approvals, including for hazardous areas.
FAQ
FAQ

How does a span error affect the accuracy of a pressure sensor?

The span error changes the measuring result since it changes the slope of the characteristic curve. At the beginning of the scale, this error is of minor importance, but it adds up and from a certain size it is noticeably significant.