WIKA

Precision pressure measuring instruments

For monitoring and control of particularly sensitive processes

Precision pressure measuring instruments are electrical measuring systems which convert pressure into an electrical signal and optionally visualise it. Precise pressure transmitters and process transmitters are used for the monitoring and control of particularly sensitive processes. Due to the low, DKD/DAkkS certified measurement uncertainty of down to 0.008 % of the entire measuring chain, the particularly accurate instruments find their primary applications as a factory/working standard for testing and/or calibrating a variety of pressure measuring instruments.

FAQ
FAQ

Who is Mensor and what do they do?

Mensor was founded in 1969 in Houston, Texas, and has been dedicated to the design and manufacture of the finest high-accuracy measurement, calibration and control instruments and test systems for pressure available. In 1978, Mensor relocated to Sa ...

more

What happens after the minimum validity of the WIKA Build ID has expired?

Validity cannot be guaranteed after three months.