WIKA

Multipoint thermometers

WIKA multipoint thermometers: worldwide leaders in temperature measurement

Multipoint thermometers are used in various applications in the refining and petrochemical industry. WIKA is a world leader in flexible multipoint sensor thermometry and the preferred solution of many major companies and licensors. Our advanced multipoint solutions, including FLEX-R® and FLEX-O®, are recognised as leading technologies in the industry. Additional multipoint products for global market requirements include traditional multipoint designs such as pipewells, T-bar, spring-loaded, bimetallic spring, and heat transfer block. Innovative mini-multipoint solutions where point density and thermocouple size matter include both stuffed and drawn assemblies to solve challenging applications.

FAQ
FAQ

How do I get the WIKA Build ID?

In most cases, the WIKA Build ID is available on request. The ID can be requested in all accessible online configurators. The ID can be created in the “Configuration” tab using “Share Configuration”.

What design verification is provided with the FLEX-R® flange assembly?

ASME code calculations are performed to determine the suitability and sizing of the primary connection, the secondary connection, and the secondary containment chamber. All welds are liquid dye penetrant tested (LPI). The assembly receives an inter ...

more

Where can I find information on the minimum validity of the WIKA Build ID?

The information on the minimum validity of the Build ID is displayed when the ID is generated.