WIKA

Thermometer in cryogenic design

Thermometer in cryogenic design - Innovative design for low-temperature measurements

Applications

  • Extremely-low temperature measurements
  • Applications with liquid hydrogen (LH2)
  • Cryogenic tanks
  • Cryogenic pipelines
  • Hydrogen liquefaction plants

Special features

  • Innovative design with high accuracy
  • Usable with all relevant thermometers
  • Approved for applications in hazardous areas

Description

Due to the global use of hydrogen, extremely low-temperature measurement during transport and storage is gaining an ever-greater relevance. With the cryo design, WIKA provides a suitable option for all relevant temperature measuring instruments for this demanding application.

In laboratory trials, resistance thermometers (Pt1000) and thermocouples (type E) were tested for their suitability in cryogenic applications. The special design of the cryogenic thermometer features a high accuracy of ±3 Kelvin at -253 °C [-423 °F] as well as high reproducibility.

The test data from laboratory investigations served as the basis for calculating new polynomials for Pt1000 resistance thermometers in the range of -258 ... -200 °C [-432 ... -328 °F] which are used in the configuration of WIKA transmitters.

FAQ

What are the Callendar-van Dusen coefficients and how do I calculate these?

The Callendar-van Dusen coefficients are used to describe a polynomial function of the actual characteristic of a platinum measuring resistor. This can be stored in a transmitter and thus increases the accuracy of the entire measuring chain.

To calc ...

more

What does "negative temperature coefficient thermistor" mean?

Negative temperature coefficient thermistors conduct electricity better at higher temperatures than at lower temperatures. They are also known as NTC resistances (Negative Temperature Coefficient). Typically, NTC is used in the plastics and food an ...

more