Measuring ranges 0 ... 5 N to 0 ... 2,000 N [0 ... 1 lbf to 0 ... 450 lbf]
Overload protection
Ultracompact version
Material: Stainless steel
Description
The miniature tension/compression force transducers are suitable for static and dynamic measuring requirements in the direct force flow. They serve for determining tension and compression forces in diverse application areas.
These force transducers are used in testing technology and also in numerous industrial applications where simple installation and an inexpensive price play a key role.