WIKA

Calibration baths

High reliability and ideal homogeneity

Calibration baths are electronic controllers which automatically, quickly and with the help of a liquid, supply a temperature. Due to the high reliability and exceptional homogeneity in the measuring chamber, calibration baths are particularly suitable as a factory/working standard for the automatic testing and/or calibration of the widest range of temperature probes - independent of diameter. A special micro calibration bath design enables on-site applications.
FAQ
FAQ

What does stability mean?

The temperature difference between the minimum and the maximum for fluctuating temperature, taken over 30 minutes.