1. Products
  2. Temperature measurement
  3. Thermocouples
Back
Model TC53

Bayonet thermocouple

Selected documents
Data sheet TE 65.53 Operating Instructions Additional operating instruction #1 Additional operating instruction #2 Additional operating instruction #3

Applications

  • Plastics processing machinery
  • Injection moulding machinery
  • Cylinder heads and oil sumps in engines
  • Bearings
  • Pipelines and vessels

Special features

  • Sensor ranges up to max. 1,200 °C [2,193 °F]
  • Single and dual thermocouple
  • Good heat transfer through adjustable spring-loading
  • Easy installation and removal, no tools needed
  • Explosion-protected versions

Description

Probe
This cable thermocouple feature a bayonet-type probe connection. TC53 series thermocouples can be mounted into drilled holes without thermowells, e.g. into machine components.

Cable
There are various insulating materials available to match different environmental conditions. The free ends of the cable are made up ready for connection, or can be fitted with connectors or sockets as optional extras.