1. Products
  2. Temperature measurement
  3. Thermocouples
Back
Model TC10-C

Threaded thermocouple

With protection tube

Selected documents
Data sheet TE 65.03 Data sheet SP 05.25 Operating Instructions Additional operating instruction #1 Additional operating instruction #2 Additional operating instruction #3

Applications

  • Machine building, plant and vessel construction
  • Energy and power plant technology
  • Chemical industry
  • Food and beverage industry
  • Sanitary, heating and air-conditioning technology

Special features

  • Sensor ranges from -40 ... +1,200 °C [-40 ... +2,192 °F]
  • With integrated protection tube
  • Spring-loaded measuring insert (replaceable)
  • Explosion-protected versions are available for many approval types

Description

Thermocouples of this model series are designed for screw-fitting directly into the process, mainly in vessels and pipelines. These thermometers are suitable for liquid and gaseous media under moderate mechanical load and normal chemical load.

The protection tube is fully welded and screwed into the connection head. The interchangeable measuring insert can be removed without taking out the complete probe from the plant. This enables inspection, measuring equipment monitoring or, when servicing is necessary, replacement while the plant is running.

The choice of standard lengths assists with short delivery times and the possibility of stocking spare parts.

Insertion length, process connection, protection tube design, connection head, type and number of sensors and accuracy can each be selected to suit the respective application.

A large number of different explosion protection certificates are available for the TC10-C.
On request, we can mount analogue or digital transmitters from the WIKA range in the connection head of the TC10-C.