Level switches are important measuring instruments for monitoring the level of liquids in containers. During level measurement, they detect the exact level of the liquid and,when certain switch points are reached, trigger corresponding signals. They are used in various industries to control processes, to monitor stock levels and to ensure plant safety.
Level switches are used to monitor liquid levels in containers. They detect switch points and can be used as float switches or level switches. For applications in explosive atmospheres, there are explosion-protected versions, such as, for example, the model OLS-C51 level switch.
A level switch detects the liquid level inside of a container. For this purpose, float switches are used, in which the magnet opens or closes one or more reed contacts inside the float, depending on the level. Alternatively, optoelectronic switches are used to monitor the level and detect switch points. Now there are also vibration level switches, which can be found in the WIKA portfolio.
Level switches offer a reliable way of monitoring the fill level in containers, thus contributing to safety, efficiency and process monitoring. Due to the precise measurement and detection of switch points, they enable effective control of processes.
Level transmitters and level switches differ mainly in their functionality and their application area.
Level transmitter | Level switches | |
---|---|---|
Function | - Continuous measurement of an entire measuring range - Emits a continuous measuring signal (0 – 100 %) | - Point-based measurement of one or several levels - Level switch switches as soon as a level is exceeded or dropped below |
Range of use | - Continuous monitoring of levels in tanks or containers | Stopping a process, e.g. filling, or triggering an alarm - Overflow control - Dry run protection (e.g. for pumps) |
What is the WIKA Build ID?
The WIKA Build ID is a unique seven-digit code that temporarily saves an individual WIKA instrument configuration. The WIKA configuration can be saved, shared and used later using the Build ID.