Influx Measurements Ltd.
Influx Measurements Ltd. is an expert in the design and manufacture of flow meters and can offer a wide range of both standard and bespoke, well-engineered products able to meet the specific needs of our customers. Influx has in addition to this expertise, its own innovative R&D department which is continually involved in developing new products and solutions. Flow meters from Influx are suitable for most gases and liquids.
WIKA Danmark A/S sells the following products from the Influx product portfolio:
- Glass tube VA flow meters for small/medium flow, with or without valves
- Glass tube VA flow meters for high flow
- Glass tube VA flow meters with 4-20 mA output – and switch function
- Metal tube flow meters with our without 4-20 mA – switch function (ATEX)
Contact us
Would you like further information on our distributed products? Write to us: