WIKA Denmark

Dial thermometers with scale ranges from -200 to +700 °C

Our dial thermometers work on the bimetal, expansion or gas actuation principle. This enables scale ranges of -200 to +700 °C in different class accuracies, response times and resilience to environmental influences. Diverse connection designs, stem diameters and individual stem lengths enable a flexible measuring location design. Dial thermometers with remote capillaries are particularly versatile. All thermometers are suited for operation in a thermowell if necessary.
FAQ
FAQ

How long does it take for an expansion thermometer to display the true temperature of the medium?

Rule of thumb: after 90 sec adjustment time, approx. 99 % of the measured value has been achieved.