1. Products
  2. Level measurement
  3. Accessories - Level
Back
Model BLR

Reed level transmitter

For bypass level indicators

Selected documents
Data sheet LM 10.04 Data sheet Data sheet Operating Instructions #1 Operating Instructions #2 Operating Instructions #3

Applications

  • Sensor for the continuous level measurement of liquids in bypass level indicators
  • Chemical, petrochemical industry, natural gas, offshore, shipbuilding, machine building, power generating equipment, power plants
  • Process water and drinking water treatment, food and beverage industry, pharmaceutical industry

Special features

  • Installation of head-mounted transmitters in the connection housing possible
  • Wide variety of different electrical connections, process connections, materials and contact separations
  • Programmable and configurable head-mounted transmitters for 4 ... 20 mA, HART®, PROFIBUS® PA or FOUNDATION™ Fieldbus field signals
  • Explosion-protected versions
  • Temperature ranges from -100 … +350 °C

Description

The model BLR reed sensors are used for continuous monitoring and recording of the liquid level in connection with transmitters. They work on the float principle with magnetic transmission (permanent magnet, reed switch and resistance measuring chain) in a 3-wire potentiometer circuit. A magnetic system built into the float actuates reed contacts, through the walls of the bypass chamber and of the sensor tube, in a resistance measuring chain (potentiometer). The measurement voltage generated by this is proportional to the fill level.

The resistance measuring chain is made up from reed contacts and resistors soldered onto a PCB. Depending on requirements and design several different contact separations from 5 to 18 mm are available. For selecting the optimum sensor (sensor model, connection housing, electrical connection, sensor tube (material and total length), contact separation, head-mounted transmitter, measuring range, approval) we offer application-related technical advice.