WIKA Canada

Our pressure gauges (mechanical pressure measuring instruments) for gauge, absolute and differential pressure have been proven millions of times over. For the optimal solution for the widest range of applications, there is a choice of measuring systems in Bourdon tube, diaphragm element and capsule element technologies. The pressure gauges cover scale ranges from 0 … 0.5 mbar to 0 … 6,000 bar and indication accuracies of up to 0.1 %. For the various requirements in industrial and process instrumentation there are pressure elements from copper alloys, stainless steel or special materials available.

FAQ
FAQ

How can fogging of the window of the pressure gauge be prevented?

When used in low ambient temperatures, condensation can form, which limits the readability of the pressure gauge or can even cause frosting of the window. Through a fill fluid, fogging or frosting of the window is prevented and unimpeded readabilit ...

more