WIKA Canada

Our pressure gauges (mechanical pressure measuring instruments) for gauge, absolute and differential pressure have been proven millions of times over. For the optimal solution for the widest range of applications, there is a choice of measuring systems in Bourdon tube, diaphragm element and capsule element technologies. The pressure gauges cover scale ranges from 0 … 0.5 mbar to 0 … 6,000 bar and indication accuracies of up to 0.1 %. For the various requirements in industrial and process instrumentation there are pressure elements from copper alloys, stainless steel or special materials available.

FAQ
FAQ

What information can be found on the dial of a pressure gauge?

The dial shows information about the unit of the measured values, the accuracy class, the serial number, the construction standard (standard used to make the measuring instrument) and the material designation for all components that come into direc ...

more