Our pressure gauges (mechanical pressure measuring instruments) for gauge, absolute and differential pressure have been proven millions of times over. For the optimal solution for the widest range of applications, there is a choice of measuring systems in Bourdon tube, diaphragm element and capsule element technologies. The pressure gauges cover scale ranges from 0 … 0.5 mbar to 0 … 6,000 bar and indication accuracies of up to 0.1 %. For the various requirements in industrial and process instrumentation there are pressure elements from copper alloys, stainless steel or special materials available.

FAQ
FAQ

For which measuring instruments is a manufacturer's statement on regulation (EC) 1935/2004 required?

Within the EU, all articles and materials that come into contact with food (food contact materials, FCM) are subject to regulation (EC) No 1935/2004.

For food contact, the measuring instruments are typically fitted with hygienic, easy-to-clean conne ...

more