The model NETRIS®F is a radio unit to which a mV/V-instrument is connected. The assembly of measuring instrument and radio unit is used for wireless data transmission. It uses the licence-free radio standards LoRaWAN® and mioty® as well as Bluetooth®, which, for example, are used at remote measuring locations. Thanks to intelligent measurement and transmission control and a replaceable battery, the radio unit can be operated for years without maintenance.
Low operating costs through intelligent measurement control
Individual configuration allows customer-specific measurement and transmission intervals. All data is available digitally in a cost-efficient way and allows automated analyses.
Easy integration thanks to several radio standards
Thanks to the two available standards LoRaWAN® (long range wide area network) and mioty® for the kilometre range as well as Bluetooth® for the metre range, every measuring instrument can be configured flexibly. The data obtained is continuously and reliably transmitted to a cloud via configurable data packets.
The processed data can be visualised individually in the online dashboard.
Numerous application possibilities ─ also as retrofit
Every measuring location can be made smart with the radio unit – without having to plan and document cable routing. Particularly when no continuous measurement is needed, cost advantages can be realised.
Robustly built, permanently reliable force measurement and weighing
The model NETRIS®F is built to be robust and shock- resistant. Thanks to IP65, it is well protected against dust and splash water. The battery is preassembled and can be replaced easily. It is not necessary to replace the entire radio module.
Risk minimisation through condition monitoring
The radio unit enables simple condition monitoring. A temperature indication, in addition to the force or weighing value, reveals possible environmental influences at an early stage and thus increases the measurement accuracy of the total system.
The radio unit NETRIS®F is part of the WIKA IIoT solutions. With this, WIKA offers a holistic solution for every digitalisation strategy. With measurement data evaluation, machinery and consumption can be analysed sustainably.