Calibration technology by WIKA
Product quality, operational safety and cost effectiveness relate directly to an accurate and reliable registration of the process variables. For the calibration of measuring instruments, at WIKA you will find a wide range of calibration instruments and our calibration service:
Temperature calibration instruments
For the calibration of your measuring instruments we deliver the ideal solution for each measurement task. By means of the diversified product portfolio of WIKA – ranging from portable to highly accurate, from stationary to temperature-providing instruments – we are able to supply any complete solution.
With these instruments, the calibration of measuring instruments for temperature is possible in the range of -200 … +1,300 °C / -328 ... +2,372 °F (control range -55 … +1,100 °C / -67 ... +2,012 °F).
Temperature calibration service
The calibration of measuring instruments is carried out by WIKA as an independent service provider for instruments from all manufacturers. And, incidentally, within our excellent service offering, we can also consult and train your employees in all aspects related to calibration instruments.
Depending on the temperature and the procedure, the calibration of measuring instruments in our calibration laboratories is possible in the calibration range of -196 … 1,200 °C (-320.8 ... +2,192 °F) with an accuracy of 1 mK … 1.5 K.
Verification of temperature measuring instruments
Alongside the calibration of measuring instruments, with WIKA you can have your measuring instruments verified in accordance with calibration regulations defined by the competent calibration authority.
Can a 3.1 acceptance test certificate/factory calibration certificate be used for traceability?
No. A 3.1 inspection certificate/factory calibration certificate is only used to list single measured values and can't be used for traceability. The statement that a 3.1 inspection certificate/factory calibration certificate documents the trace ...
more
What can I do if the medium temperature with filled-gauges is over 100 °C [212 °F]?
You can use a pressure gauge syphon, a diaphragm seal or a capillary line as an additional cooling element in order to lower the medium temperature.