Load pins of the model F5802 are suitable for static and dynamic measuring tasks as a replacement for non-measuring bolts. They serve for determining tension and / or compression forces under harsh operating conditions.
The load pins are very often used in hoists and crane systems, e.g. used in construction cranes or in port and offshore cranes, as well as in the field of industrial weighing technology and special machine construction. There they are installed in particular in deflection pulleys, cable winches, fork or roller bearings.
Load pins of this model serve as reliable overload protection in mechanical and plant engineering.
The corresponding technical and regional approvals of these force transducers are, of course, available as options.
The load pins are made of high-strength, corrosion resistant 1.4542 stainless steel, the properties of which are ideal for the application areas.
As output signals, the common active current and voltage outputs are available (4 … 20 mA, 0 … 10 V).
Redundant output signals and CANopen® protocols are also possible.