WIKA Canada

Dial thermometers with scale ranges from -200 to +700 °C

Our dial thermometers work on the bimetal, expansion or gas actuation principle. This enables scale ranges of -200 to +700 °C in different class accuracies, response times and resilience to environmental influences. Diverse connection designs, stem diameters and individual stem lengths enable a flexible measuring location design. Dial thermometers with remote capillaries are particularly versatile. All thermometers are suited for operation in a thermowell if necessary.
FAQ
FAQ

When does one use a gas actuated thermometer with capillary?

Gas-actuated or expansion thermometers with capillaries are used in locations which are not easily accessible and where long distances have to be bridged. As a protective coating for capillaries, a flexible spiral protective sleeve or PVC coating i ...

more