Pressure balance
Pneumatic version to 120 bar [1,600 lb/in2]
Applications
- Primary standard for calibrating the pressure scale in a pneumatic range from -1 ... 120 bar [-14.5 ... 1,600 lb/in2]
- Reference instrument for factory and calibration laboratories for the testing, adjustment and calibration of pressure measuring instruments
- Complete, stand-alone system, also suitable for on-site use
Special features
- Total measurement uncertainty starting from 0.015 ... 0.006 % of reading
- Four different piston-cylinder systems available for ranges ±1 bar, 0.1 ... 7 bar, 0.2 ... 25 bar, 1 ... 70 bar and 1 ... 120 bar, or also for ranges in lb/in2 and kPa
- Quick and safe replacement of the piston-cylinder system for measuring range changes via patented ConTect quick-release system possible
- Masses manufactured from stainless steel and aluminium, can be adjusted to local gravity
- Factory calibration included as standard, traceable to national standards; with UKAS calibration possible
Description
Proven primary standard
Pressure balances (dead-weight testers) are the most accurate instruments available on the market for the calibration of electronic or mechanical pressure measuring instruments. The direct measurement of the pressure (p = F/A), as well as the use of high-quality materials enable a very small measurement uncertainty, in conjunction with an excellent long-term stability.
The pressure balance (dead-weight tester) has therefore been used for years in factory and calibration laboratories in industry, national institutes and research laboratories.
Stand-alone operation
Due to its integrated pressure generation and the purely mechanical measurement principle, the model CPB5000 is ideal for on-site use for maintenance and service.
Basic principle
Pressure is defined as the quotient of force and area. The core component of the CPB5000 is therefore a very precisely manufactured piston-cylinder system, onto which a mass load is applied in order to generate the individual test points.
The mass load is proportional to the target pressure and this is achieved through optimally graduated masses. As standard, these masses are manufactured to the standard gravity (9.80665 m/s2), though they can be adjusted to a specific location and calibrated according to UKAS accreditation.