Thermometer for use in nuclear power plants comprise:
- Resistance thermometer, model TRN
- Thermowell/protection tube
- Accessories
The model TRN resistance thermometer can be combined with a large number of thermowell/protection tube designs. Operation without thermowell/protection tube is only recommended in certain applications.
Cable couplings are available as accessories.
A wide variety of possibilities for the combination of insertion length, neck length, thermowell/protection tube, plug connections etc. are available to be able to offer suitable resistance thermometers for any application.