Slender
The model M-10 or M-11 pressure sensor is one of the thinnest and smallest industrial pressure sensors the market. It therefore offers the ideal solution for applications where mounting space is limited.
Robust
Despite their slender and compact design, the models M-10 and M-11 are designed for high pressure ranges up to 1,000 bar [15,000 psi].
The thin-film measuring cell, through the optimised design of its process connection, guarantees a high measurement performance, even with dynamic loads and extreme pressure spikes.
Precise
The models M-10 and M-11 offer an accuracy of 0.5%. Along with an exceptional long-term stability, reliable acquisition of the measured values is ensured.
Flush
The model M-11 pressure sensor features a flush process connection, which sets it apart from other miniaturised pressure sensors.
This process connection is especially suited to measurement in highly viscous, contaminated or crystallising media.