Dial thermometers

Dial thermometers with scale ranges from -200 to +700 °C

Our dial thermometers work on the bimetal, expansion or gas actuation principle. This enables scale ranges of -200 to +700 °C in different class accuracies, response times and resilience to environmental influences. Diverse connection designs, stem diameters and individual stem lengths enable a flexible measuring location design. Dial thermometers with remote capillaries are particularly versatile. All thermometers are suited for operation in a thermowell if necessary.
FAQ
FAQ

Does the ambient temperature have any influence on the measuring tube within the case of the gas-actuated instrument?

Yes, that is why a bimetal compensation is installed between the movement and the measuring tube. This compensation is technically limited within a specific range. For WIKA gas-actuated instruments the standard ambient temperature is approx. 23 ± 1 ...

more