Compact dimensions
The model DI32-1 digital indicator, due to its compact dimensions, is particularly suited to applications with limited mounting space.
For the widest range of input signals
It features a multi-function input with 23 different input configurations. The appropriate input signal can be selected through the terminal assignment and entering the corresponding parameters into the instrument configuration. Thus, the instrument can be used for the display of measured values from transmitters with current and voltage signals as well as those from resistance thermometers and thermocouples. Furthermore, it is possible to use the indicator for the measurement of frequency and rotational speed and also as an up or down counter.
Added value through a multitude of functions
The model DI32-1 features two transistor switching outputs. Their switch behaviour, hysteresis and switching delays are parameterisable independently of each other.
In addition, the indicator is characterised by further useful features. These include the ability to query MIN/MAX values through simple operation of the control keys, a tare function and also the possibility for the linearisation of sensor values with up to five programmable points.
All configuration and programming can be carried out through the control keys on the front.