Application areas
Test pumps serve as pressure generators for the testing, adjustment and calibration of mechanical and electronic pressure measuring instruments through comparative measurements. These pressure tests can take place in the laboratory or workshop, or on-site at the measuring location. The model CPP700-H and CPP1000-H hand test pumps have been specifically developed for test pressure generation on-site.
Easy functionality
If one connects the test item and a sufficiently accurate reference pressure measuring instrument to the test pump, on actuating the pump, the same pressure will act on both measuring instruments. By comparison of the two measured values at any given pressure value, a check of the accuracy and/or adjustment of the pressure measuring instrument to be tested can be carried out.
Easy handling
The CPP700-H and CPP1000-H hand test pumps, despite their very compact dimensions, enable simple and accurate pressure generation of up to a max. of 700 bar [10,000 psi] or 1,000 bar [14,500 psi] respectively, with an integrated switching from system pressure to high-pressure generation. The pump has a fine adjustment valve for precise adjustment, so as to ensure an accurate comparative test. As a pressure transmission medium, either hydraulic oil or clean water, free of calcium carbonate, should be used.
The reference instrument is screwed directly to the top of the pump, and the test item is connected using a connection hose with a G ¼ female thread, included in delivery. The CPP700-H is delivered with a Minimess® 1620 test item hose system as standard.