Accurate temperature control is crucial in our advanced technological landscape, as even minor inaccuracies can lead to significant economic impacts. Allow us to calibrate your temperature-controlled enclosures using highly precise references or fixed points.
Our expert team can perform calibrations either in our state-of-the-art laboratories or on-site at your facility, ensuring minimal disruption to your operations. We are equipped to handle a diverse range of manufacturers and models, utilizing regularly certified NATA equipment to guarantee the highest accuracy in your results.
Trust WIKA Australia for professional calibration services that ensure your temperature-controlled enclosures operate smoothly and efficiently.
Since 1998, WIKA Australia Pty Ltd has been a proud member of the National Association of Testing Authorities (NATA).
Our ISO 17025 NATA accredited laboratories ensure rigorous quality and accuracy for all your calibration needs. We offer high-accuracy calibration technologies specifically for temperature measuring instruments.
Your benefits
- Many years of competence
- Service and replacement instrument from one source
- Fast lead times
- Modern calibration laboratory
- Qualitative advice
- On-site calibration
Capability
Perth Laboratory
| Baths; Freezers; Furnaces; Incubators; Ovens |
| Ovens and furnaces | 1 °C + 1 %T from 0 °C to 1,000 °C |
| 15 °C above 1,000 °C to 1,200 °C |
| Incubators | 1 °C + 1 %T from 0 °C to 200 °C |
| Baths | 1 °C + 1 %T from 0 °C to 550 °C |
| Industrial freezers | 0.5 °C from -20 °C to 0 °C |
| where T is Temperature in °C |
| ** above includes on-site |
Special features
- NATA accreditation per DIN EN ISO / IEC 17025
- Comparative calibration in calibration baths and tube furnaces
- Type of certificate: 3.1 inspection certificate or NATA calibration certificate
- Standard points of our calibration laboratory: 3 points / 5 points or otherwise stated
Calibratable measuring devices
We calibrate and adjust, independently of the manufacturer:
- Electrical thermometers with transmitter for temperature
- Ovens and furnaces
- Incubators
- Baths
- Industrial freezers
Calibration always results in an interruption of processes. Not so with the on-site service from WIKA. In order to have the least possible impact on the production process. We also calibrate indispensable measuring devices at your site, directly in the plant.
Your benefits
- No freight charges
- Small repairs are possible
- No transport risks
- Trained personnel
- No freight charges
- Small repairs are possible
- No transport risks
- Trained personnel
Our range of services
- Measuring ranges: 0 °C to +1,200 °C
- Service areas: Australia
- Services: Calibration, adjustment and repair
- Type of certificate: 3.1 inspection certificate, NATA calibration certificate