WIKA Australia is committed to ensuring precision across a wide range of instruments, extending our calibration capabilities beyond our standard portfolio. We offer specialized 3.1 traceable factory calibration services for additional equipment, including sound level meters, sound calibrators, tachometers, pH meters, conductivity meters, and torque tools. By leveraging our expertise and advanced calibration facilities, we ensure that even the most diverse instrumentation meets the highest standards of accuracy and reliability.
Instruments covered & scope
- Sound level meters / calibrators (94 dB and 114 dB)
- Tachometers (light sensing) (100 rpm – 10,000 rpm)
- pH meters (4 pH, 7 pH, and 10 pH)
- Conductivity meters (84 µS/cm to 150 mS/cm)
- Torque (1 Nm to 1,500 Nm)