The model A2G-10 differential pressure gauge is used for monitoring the differential pressure in ventilation and airconditioning applications. The measuring ranges cover from 0 … 100 Pa to 0 … 6,000 Pa. Compound measuring ranges can be fulfilled from -50 … +50 Pa to -3,000 … +3,000 Pa.
The separated construction of measuring chamber and display area ensures that impurities from the process air do not settle on the back of the window.
The differential pressure gauge is available in IP54 and IP65 ingress protection as well as two different mounting versions.
Built-in version
The built-in version with threaded bezel is notable for its fast and tool-free mounting. The built-in case features two back-mount G ⅛ female thread connections, into which matching threaded pressure connections are screwed.
Add-on version
With the add-on version, the add-on case is attached with three screws and then the pressure measuring system is fitted into the case. The add-on case features two lowermount G ⅛ female thread connections, into which matching threaded pressure connections are screwed. The position of each connection can be altered through 90° by rotating the add-on case.