WIKA ا
WolfHeader_en-co

Smart differential pressure sensing technology for demanding HVAC applications

WOLF relies on the new A2G sensor generation from WIKA

For its ventilation systems in outdoor use, WOLF Anlagen-Technik relies on the new product family of A2G sensors from WIKA. The weatherproof, modular differential pressure sensors offer flexible configuration, simplified commissioning and reliable performance in all weather conditions. The solution significantly reduces the number of variants, saves storage and training effort and, at the same time, increases transparency, control quality and energy efficiency. Thanks to automatic calibration, app support and intelligent interfaces, the product family is ideally suited for modern building automation – today and tomorrow.

"WOLF"

StefanSpringer_en-co

“Our equipment is often located outdoors and is therefore exposed to extreme weather conditions. It must withstand wind, rain and sun exposure while delivering precise measured values. Together with WIKA and the new generation of A2G sensors, we have found a future-proof solution for this.”

Stefan Springer
State-certified electrical engineer for measurement and control technology at WOLF Anlagen-Technik GmbH & Co. KG


Challenge

Precision under harsh conditions

Nowadays, HVAC systems must meet high requirements in terms of energy efficiency, air quality and operational safety – often under difficult weather conditions. Particularly when used outdoors, sensors are exposed to UV radiation, temperature fluctuations and moisture. This places high demands on functionality, stability and easy integration.

A robust platform for the future

WOLF develops system solutions for industrial building equipment, including air-handling units installed outdoors that can withstand extreme operating conditions. Here, a sensor solution was required that is weatherproof, can be directly integrated and does not need an additional case – durable, precise and flexibly configurable. It should not only reduce the installation and maintenance effort, but also cover different requirements with as few variants as possible.

Solution

A robust platform for the future

WOLF develops system solutions for industrial building equipment, including air-handling units installed outdoors that can withstand extreme operating conditions. Here, a sensor solution was required that is weatherproof, can be directly integrated and does not need an additional case – durable, precise and flexibly configurable. It should not only reduce the installation and maintenance effort, but also cover different requirements with as few variants as possible.

The new generation of the A2G series

The new series combines several functions that were previously often divided among several instrument models: differential pressure measurement, air flow calculation and PID-based control. It is complemented by modern interfaces, NFC-based configuration and adjustment via WIKA app. Compared to previous models, the new product family combines everything in one flexibly configurable system. This means that many applications can be efficiently covered with just a few base instruments.


Benefits

  • Weatherproof, directly integrable solution
  • Reduction from 12 to 4 sensor variants
  • Lower storage and training effort
  • Fast commissioning without power via app
  • Automatic zero point calibration
  • Increased transparency for service and operation
  • Colour display, visual status indication with traffic light function
  • Integration into modern control systems
  • OEM branding possible through insert sheet

“We are not developing rigid products, but rather scalable solutions that can be adapted flexibly to different requirements. For today and for tomorrow.”

Martin Widmer
Global Market Segment Manager VAC at WIKA

MartinWidmer_en-co

Smart sensing technology for rough applications

The modular A2G product family combines weather resistance, intelligence and flexibility in a sophisticated system. For WOLF, it was the key to more standardisation and technical clarity with regard to all project steps from engineering to plant maintenance. The partnership-based cooperation with WIKA led to a practical solution that can be scaled, adapted and developed further in the long term. A convincing approach – both functionally and economically.

The new generation of the A2G series – Differential pressure sensors with intelligent design

  • NFC, Modbus®, LoRaWAN®
  • IP65, UV-resistant, CE- and UL-compliant


Related solutions, products and technologies


Interesting facts

Smart sensing technology for modern air-handling systems

■ Differential pressure measurement as a key technology for demand-controlled ventilation
■ Reliable measurement solutions for energy-efficient buildings
■ Robust sensing technology for demanding indoor and outdoor applications

About WOLF Anlagen-Technik GmbH & Co. KG

■ Medium-sized provider of individual systems engineering solutions for over 75 years
■ Systems for air-conditioning, spraying and drying booths and agricultural engineering
■ Own production, automation technology, hygiene competence and retrofit expertise


Contact

Do you want to make your HVAC systems more efficient and future-proof? Contact us and we will be happy to advise you: