WIKA ا

S-type load cells

S-type load cells from WIKA: highly accurate and miniature design

WIKA offers s-type load cells in standard and miniature designs. Transducers in miniature design are used for small mounting spaces and also for detecting small forces. Both variants of the s-type load cell are mounted using a female thread and are characterised by their particularly high accuracy. Gravimetric level measurement of suspended containers is a popular application area. They are highly dynamic and possess a high fatigue strength.