Even under demanding conditions, the sensor delivers constant, precise measured data and ensures high operational safety. The special feature of the MH-4-CAN is, as the name suggests, the CANopen or SAE J1939 serial interface. This enables use in complex machines and offers the advantage of simple and cost-effective system expansion with the bridging of large distances while simultaneously ensuring signal stability and signal integrity.
The MH-4-CAN meets high demands and measures with high precision at temperatures between -40 and +100 °C. With its up to 3 times overload safety, the sensor withstands hydraulic pressure spikes – and is optionally available with a restrictor. Thanks to metallic shielding, the MH-4-CAN works interference-free at field strengths of up to 60 V/m. In addition, vibrations up to 40 g and shocks up to 100 g have no influence on the measurement quality.
Number of characters: 1.040
Keyword: MH-4-CAN