The N‑IA TR is a passive, fully welded stainless‑steel trap specifically designed for use in nuclear power plants. It is used for the reliable separation, drainage, degassing and conditioning of liquids and gases within nuclear process, instrumentation and auxiliary systems.
The product was developed to meet the high demands encountered in nuclear installations, such as long plant lifetimes, strict quality control, full material traceability and robust mechanical design.
The N‑IA TR is intended exclusively for nuclear applications and is therefore designed, manufactured and documented in accordance with nuclear industry requirements and project‑specific nuclear technology requirements.