The tension/compression force transducer is designed for static and dynamic measurement tasks in the direct flux of force. It determine the tension and compression forces in a wide scope of applications.
Force transducers of this model are used for measuring axial forces on electric spindle presses, for monitoring overload protection in lifting cylinders and for measuring force on punches, presses and welding guns.
Appropriate technical and regional approvals are available as an option.
The force transducer is made of high-strength, corrosion resistant stainless steel 1.4542, which is particularly suitable for their application areas.
As output signals, the common active current and voltage outputs are available (4 ... 20 mA, 0 ... 10 V).
Also redundant output signals and CANopen® protocols are possible.