The tension/compression force transducers are suitable for static and dynamic measuring requirements in the direct force flow. They serve for determining tension and / or compression forces in diverse application areas.
These force transducers are very often used in linear drives as well as in the areas of special machine construction and laboratory technology. The force transducers are also perfectly suited for hoists and crane systems.
The corresponding technical and regional approvals of these force transducers are, of course, available as options.
The force transducers are made of high-strength, corrosion resistant stainless steel 1.4542, whose properties are particularly suitable for the transducer's application area.
As output signals, the common active current and voltage outputs are available (4 … 20 mA, 0 … 10 V).
Also redundant output signals and CANopen® protocols are possible.
The tension/compression force transducers can be integrated into a certified WIKA overload protection with model ELMS1 (DIN EN ISO 13849-1 with PL d/Cat. 3).