WIKA ا

Capacitive level sensors

Reliable level detection – low-maintenance and independent of the medium

Through the use of non-moving parts, the sensors are particularly robust and durable. Whether point-based limit level detection or continuous measurement – capacitive sensors are ideal for applications in industrial environments, such as in pumps, compressors and other hydraulic applications. Impedance-based level switches, on the other hand, are exceptionally suited for the food, chemical and pharmaceutical industry and also environmental engineering, as they are also used under demanding conditions such as build-up, temperature fluctuations or aggressive media.