Design
EN 837-1
Nominal size in mm
40, 80, 100
Accuracy class
2.5
Scale ranges
NS 40: 0 ... 1 to 0 ... 400 bar
NS 80, 100: 0 ... 1 to 0 ... 600 bar
or all other equivalent vacuum or combined pressure and vacuum ranges
Pressure limitation
Steady: 3/4 x full scale value
Fluctuating: 2/3 x full scale value
Short time: Full scale value
Permissible temperature
Ambient: -20 ... +60 °C
Medium: +60 °C maximum
Temperature effect
When the temperature of the measuring system deviates from the reference temperature (+20 °C): max. ±0.4 %/10 K of the span
Ingress protection
IP 65 per EN 60529 / lEC 60529