The model EZE09 analogue cable amplifier is used to adapt the output signal of strain gauge force transducers to indicators or to a downstream controller.
Through the practical form of its case, it can be fastened almost anywhere with a simple screw clamp. The case corresponds to IP67 ingress protection and is thus suitable for use in harsh environments.
All strain gauge force transducers that can be operated with a DC voltage can be connected. With the combination of the cable amplifier with a force transducer, this measuring unit can be adjusted in line with customer wishes.
The supply voltage of DC 12 ... 28 V ensures a direct connection to a PLC. These usually feature a 24-volt supply voltage. The analogue output enables the direct signal processing in the PLC.